Global icon

Lighting

Lighting



Interface Connector

  • GT25

    Recommended

    0.64mm Contact Tab Size, 2.2mm Pitch, Wire-to-Board Connector

  • ZE05

    Recommended

    High Temperature and Vibration Resistance, 0.5 Size/2mm Pitch, Automotive Interface Connector

  • ZE05(Hybrid)

    Recommended

    High Temperature and Vibration Resistance, 0.5+1.5 Size, 2mm pitch Automotive Interface Connector

Board-to-Board

  • BM54

    Recommended

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications

  • DF40T

    Recommended

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board to Board/FPC to Board Connector for Automotive

FPC-to-Board

  • TB4

    Recommended

    For Automotive, 1.0mm Pitch, Center Lock, FPC/FFC-to-Board Connector

  • TF70

    Recommended

    For Automotive, 0.5mm Pitch, Center Lock, FPC/FFC-to-Board Connector

  • ZK1

    Recommended

    High Temperature and Vibration Resistance, 2mm Pitch, FPC to Board, Automotive Connector

Wire-to-Board

  • GT50

    Recommended

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

  • KM32A

    Recommended

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector

FPC/FFC

  • FH28K

    Recommended

    0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH52K

    Recommended

    0.5mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • FH67

    Recommended

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible

  • FH69

    Recommended

    0.5mm Pitch, Height 2.3mm Top and Bottom Contact, Backflip 2-point Contact, 125 ℃ Compatible

more
Product list for this solution