Global icon

Signal Bee Wire-to-Board, Wire-to-Wire Signal Connectors

Accumulated technology that leads to solutions.

SignalBee, a sister brand to our power cable brand EnerBee, is your solution for signal cable connectors. It represents the concept of "compact size with high-end performance". The wide variety of configurations provides the best solutions to meet users' application requirements. SignalBee offers powerful and high performance in many fields including industrial machinery. Overwhelming product quality and excellent crimping technology is based on accumulated, comprehensive know-how in areas such as assembly tool development. Various options contribute to space saving and assembly labor savings. SignalBee - Your best choice for Signal cable connectors.

Versatility, Reliability, Variation

SignalBee™ Digital Catalog

>View this E-book in full screen
Inquiry

Optimum Connector Solution from 16 Series with Wide Variations

Product Lines

DF1B Series

2.5mm Pitch, 5A Max.

We offer 'board-to-wire' and 'in-line' configurations in single and double-row contact arrangements. Standard tin and gold plating options are available. The applicable cable size ranges from 20 AWG to 30 AWG, allowing you to select the most suitable item for your design requirements.

DF1B Series product specifications

DF1E Series

2.5mm Pitch, 3A Max.

When the double lock is used, it prevents stress to the cable, increases the crimp contact retention force, and prevents the incomplete insertion of the crimp contact. The pin header housing is molded in glass enforced resin to prevent solder cracks which can occur due to heat compression.

DF1E Series product specifications

DF3 Series

2.0mm Pitch, Single-Row, 3A Max.

Low-profile design, with a mounting height of 7.5mm and in-line plug designed for sufficient contact crimping space, contributes to space-saving in board design.

DF3 Series product specifications

DF11 Series

2.0mm Pitch, Double-Row 2A Max.

Wire-to-board, in-line, and board-to-board options enhance design flexibility. Additionally, 'gold' or 'tin' plating options are available to suit various applications, including SMT products.

DF11 Series product specifications

DF51 Series

2.0mm Pitch, 3A Max.

Secure dual side-lock design provides a reliable connection which prevents socket lift due to vibration or cable wrenching. Wide varieties allow design flexibility to meet various needs. Branch type DF51B, which contributes to wire saving, is also available.

DF51 Series product specifications

DF51K Series

2.0mm Pitch, 3A Max.

Offers center lock in comparison to DF51 Series. Center lock type is effective for pitch directional high-density mounting on PCB layout.

DF51K Series product specifications

DF13 Series

1.25mm Pitch, 2.5A Max.

The header is designed in a wrenching-proof box design, and completely prevents mis-insertion. The surface mounting (SMT) header is equipped with the metal solder tabs to prevent solder peeling.

DF13 Series product specifications

DF14 Series

1.25mm Pitch, 1A Max.

Right angle connector that comes in 2.5mm height. Offset type is also available. The header has a four wall design which prevents physical damage on the board side. The metal solder tabs prevent solder peel.

DF14 Series product specifications

DF20 Series

1.0mm Pitch, 1A Max.

Narrow pitch and low profile design. Effective electrical connection is assured with a 1.0mm contact wipe. In addition, thin metal solder tabs produce a small-sized outer dimension and high mounting density.

DF20 Series product specifications

DF50 Series

1.0mm Pitch, 2A Max.

High reliability gold plated, two-point contact design with an effective mating length of 1.0mm. Thick housing wall and insertion depth protects against unmating. The connector provides a clear tactile click and secure mating. Supports 26 AWG wire with 1.0mm narrow pitch.

DF50 Series product specifications

DF50A Series

1.0mm Pitch, 2A Max.

DF50A is a single-row type of DF50 Series, available in a wide variety of no. of pos. variations. Designed to prevent cable tangling during cable assembly and transportation. The design reduces external stress on the locking section. Also the positive lock and clear tactile click ensure a secure connection.

DF50A Series product specifications

KW30 Series

1.0mm Pitch, 1A Max. *

A single-row connector with gold-plated and two-point contact "rib design" provides a secure fit when mating, preventing shock and rattling. Its high vibration resistance ensures safe use even in a vibration environment.

KW30 Series product specifications

*Supports 3A Max. for 2.0mm pitch with 2pos. without a pin.

DF52 Series

0.8mm Pitch, 2.5A Max.

Thick housing wall, yet compact design, produces a strong, robust connector that resists damage. The box shaped crimp contact prevents deformation during assembly and contributes to the overall stability and strength.

DF52 Series product specifications

DF53 Series

0.6mm Pitch, 1.3A Max.

The industry's smallest 0.6mm pitch crimp connector. Supports 1.3A Max., making it ideal for connecting the batteries of wearable devices. Achieves both downsizing and robust construction. The high lance strength provides a robust structure that is strong enough to withstand The robust design with the high lance strength resistant to cable routing.

DF53 Series product specifications

DF62 Series

2.0X2.2mm Pitch, 4A Max.

Slim and small connector contributes to wiring in narrow space. Contacts are arranged in a grid, reducing the diagonal size. Connector outline is rounded for smooth wiring. This design helps to save precious space and makes these connectors virtually tangle free. No metal component is exposed, eliminating the possibility of electrical arcing between the connector and the inside of a metal conduit.

DF62 Series product specifications

DF62W Series

2.2X2.2mm Pitch, 5A Max.

Slim and smooth outline suitable for wiring in narrow spaces. Built-in wire seal and housing seal supports waterproof of IP67 equivalent (reference value). Panel waterproof type (DF62WP) is also available.

DF62W Series product specifications
Inquiry

* In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.