Global icon

Results:3items
  • HIF3B

    HIF3B Series

    Ribbon Cable Connector Compliant with MIL Standard

    1. Compliant with MIL Standard (MIL-C-83503)
    2. UL Approval Product
    3. Mechanism to Prevent Mis-insertion
    4. Applicable Cable UL2651 AWG#28 flat cable

    • Connector Type
    • Header, Plug, Socket, Contact, Others, Housing, Accessory
    • Parts
    • Guide Pin, Cover case, Polarization key
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 6, 10, 14, 16, 20, 24, 26, 30, 34, 40, 50, 60, 64, 100
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2, 4
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 1.8, 12.19, 17.25, 17.27, 22.35, 24.8, 24.89, 26.92, 29.95, 29.97, 32.0, 35.05, 37.1, 37.55, 37.59, 39.6, 42.63, 42.67, 44.7, 47.75, 52.3, 55.35, 55.37, 57.4, 62.5, 68.04, 68.05, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 1.8, 6.0, 8.5, 9.0, 9.5, 27.3, 27.4, 29.3 mm
    • Connector Height
    • 5.9, 7.0, 8.0, 9.0, 14.4, 18.0, 21.5, 27.3, 29.3 mm
    • Mounting Style
    • THT, Wire wrapping
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2, 0.76 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire, Flat cable
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 28, 30, 36
    • Recommended Max. Wire Size (AWG)
    • 20, 22, 24, 26, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HIF3M*W

    HIF3M*W Series

    MIL Compliant Product (MIL-C-83503)

    1. MIL Compliant product, Mating compatible with HIF3 series
    2. UL Certified
    3. Mis-Insertion Prevention Mechanism
    4. Superior Usability

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 17.27, 22.35, 24.89, 29.97, 32.0, 37.1, 37.59, 39.6, 42.67, 44.7, 47.75, 52.3, 55.37, 57.4, 62.5, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 6.0, 9.0, 26.6 mm
    • Connector Height
    • 9.0, 15.6, 26.6 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw, Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.15 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • PCN10

    PCN10 Series

    IEC603-2 / DIN41612 Standard Compliant Products

    1. Complies with DIN Standard
    2. Number of Positions
    3. Two-point Contact Design
    4. Wide Applications
    5. Stacking Height Variation
     

    • Connector Type
    • Header, Receptacle, Socket, Contact, Accessory
    • Parts
    • Polarizing key
    • Industry Standard
    • IEC, DIN
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (Max.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 16, 20, 32, 44, 48, 50, 64, 90, 96, 100, 128
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 300.0 V
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
Results:3items