Global icon

Results:6items
  • AU1
    Recommended

    AU1 Series

    USB Type-C Connector for Automotive

    1 Utilizes HRS’s proven CX Series (USB Type-C connector) as the core component.
    2 Highly reliable connector meeting automotive requirements for vibration and
       heat resistance.
       - Compliant with USCAR-2 and USCAR-30 standards.
    3 CPA (Connector position assurance) unit ensures secure mating.
    4 Supports Two Types of Key Code
       - Standard and A key
    5 Support various transmission standards.
       - USB, Display Port, HDMI, etc.
     

    [Industry First in the Connector Market]
    Adopted by a Leading EV Manufacturer
    Advancing the Standardization of Automotive USB Type‑C

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.2
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
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
    • Latch-lock
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 20.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
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
    • Housing, Retainer, Shield
  • GT43
    Recommended

    GT43 Series

    Supports LVDS, Shielded Coaxial Connector

    1. Compact and space-saving design
    2. Noise-resistant (conducted various noise evaluations)
    3. Seven key variations
    4. Supports One-step crimp termination
    5. High frequency characteristics: 3GHz
     * For applications other than for video, consider using GT21 or GT36S.

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 1
    • Rated Current
    • 1.0 A
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
    • THR, SMT
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
    • Housing, Shield, Retainer
  • GT17

    GT17 Series

    Automotive 2.0mm Pitch Shielded Connector for Network and
    High-Speed Communication

    1. All-Surface Shielded Design
    2. Ideal for use as automotive shielded connector.
    3. Highly reliable, robust lock design prevents accidental plug release

    • Connector Type
    • Header, Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Housing, Insulator, Retainer, Outer terminal, Shield plate, Center terminal
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 6, 8, 10
    • Rated Current
    • 1.0, 3.0 A
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
    • 1.45, 7.45, 8.3, 8.45, 9.15, 9.2, 9.3, 9.45, 10.2, 10.3, 11.15, 11.2, 11.45, 12.3, 12.45, 13.15, 13.2, 13.3, 14.2, 14.6, 15.7, 17.2, 18.2, 19.4, 20.3, 20.8, 20.9, 21.15, 22.0, 23.4, 23.8, 24.0, 37.5 mm
    • Connector Width
    • 10.35, 12.6, 14.0, 14.35, 14.5, 14.6, 15.6, 16.5, 16.6, 16.9, 17.0, 18.0, 19.2, 21.5, 22.0, 23.2, 26.7, 33.65, 33.85, 34.0, 36.0, 37.0, 38.5, 38.6, 40.0, 40.3, 47.35, 48.45 mm
    • Connector Height
    • 2.1, 6.0, 6.5, 7.9, 8.0, 8.15, 8.9, 9.0, 9.3, 10.0, 10.15, 11.35, 13.2, 13.3, 14.3, 14.6, 15.0, 15.7, 16.5, 16.6, 17.2, 18.0, 19.8, 20.6, 20.7, 21.4, 22.5, 24.05, 26.6, 27.0 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire, Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 20, 24, 26
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
    • -40, -30 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer, Accessory
  • GT17H/HN

    GT17H/HN Series

    High-Speed Data Transmission Shielded Connector with Robust Automotive Lock

    1.Low-profile, Space-saving Design
    2.Supports high-speed data transmission up to 1Gbps and enhanced EMI prevention
    3.Robust lock design ensures reliable connection and prevents accidental disconnection. 
    4.Meets stringent automotive testing standards for a wide range of applications.

     

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8, 16
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 19.8, 20.9, 22.4, 22.6 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.95, 14.45, 14.75, 15.35, 17.0, 17.85, 18.0, 19.2, 20.7, 21.35, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.45, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 11.35, 12.65, 13.2, 13.3, 13.6, 13.7, 14.3, 14.4, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 20.6, 25.25 mm
    • Mounting Style
    • THR, SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Shielded cable
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
    • Accessory, Housing, Retainer, Insulation Case
  • HR12

    HR12 Series

    High Performance Miniature Circular Connectors

    1.Snap lock allows for easy insertion and extraction and prevents the accidental un-mating of the connector due to vibration or impact.
    2.The plug diameter range from 12mm dia. to 16mm dia., and satisfies the need for small-size, light-weight and high-density electronic components.
    3.Equipped with internal metal parts and a shielding mechanism, the HR12 (20-contacts) and HR212 feature enhanced protection against EMI.
    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Spacer
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 5, 8, 10, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 10, 14 mm
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -15 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 4.8, 6.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver, Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • MQ172

    MQ172 Series

    Micro-Miniature Interface Connectors For Power Supply/Signaling

    1. Ultra Miniature/Low Profile SMT Design
    2. Automatic Mounting:
    3. Reliable contact:
    4. High current capacity:
    5. Positive Locking
    6. Wide variety of suitable cables
    7. Keys for preventing incorrect insertion

     

    • Connector Type
    • Plug, Receptacle
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
Results:6items