Global icon

Results:13items
  • AU1
    Recommended

    AU1 Series

    USB Type-C Connector for Automotive

    1 Utilizes HRS’s proven CX Series (USB Type-C connector) as the core component.
    2 Highly reliable connector meeting automotive requirements for vibration and
       heat resistance.
       - Compliant with USCAR-2 and USCAR-30 standards.
    3 CPA (Connector position assurance) unit ensures secure mating.
    4 Supports Two Types of Key Code
       - Standard and A key
    5 Support various transmission standards.
       - USB, Display Port, HDMI, etc.
     

    [Industry First in the Connector Market]
    Adopted by a Leading EV Manufacturer
    Advancing the Standardization of Automotive USB Type‑C

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.2
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
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
    • Latch-lock
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 20.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
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
    • Housing, Retainer, Shield
  • CX
    Recommended

    CX Series

    USB Type-C Connector

    1. USB Type-C compliant interface connector
    2. Reversible plug orientation ensures easy insertion
    3. Clear Tactile Click (Excellent Lock Design)
    4. Wide Product Variation
    5. Halogen-free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.1, USB3.0, USB3.2, USB2.0, USB4
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB4 Gen.2x2
    • Transmission Rate
    • 0.48, 5.0, 20.0 Gbps
    • Water Resistance
    • IP 54, IP 68, IP 69K, IPX4
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction, Screw
    • Rated Current
    • 5.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 20.0, 48.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 20.0, 48.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
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
    • 80, 85, 105 ℃
    • Operating Temperature Min.
    • -40, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Unit, Shell, Plug receptacle
  • ZX
    Recommended

    ZX Series

    Micro-USB connectors meeting USB 2.0 Standard

    Extremely small highly reliable connectors complying with physical, electrical and environmental requirements of Micro-USB standard (USB 2.0). Receptacles and plugs are available in a wide variety of mounting and termination styles, allowing their use in various applications.

    1. Size reduction
    2. Receptacle styles
    3. Plug styles
    4. Smooth mating and unmating
    5. Hirose was the first company to obtain a Micro-USB certification (TID number).

     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Reverse on-Board, Reverse off-set, Standard bottom-mount
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
    • -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • CD

    CD Series

    Discrete Crimp Type D-sub Connector

    1. Metal shell contributes to space-saving and robustness.
    2. Applicable to a variety of uses due to the accessories.
    3. Available in a variety of configurations including solder, crimp, and ribbon IDC

     

    • Connector Type
    • Contact, Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0 V
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
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.2 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.2, 0.5 mm²
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
    • Unit
  • CTF

    CTF Series

    Plastic D-Subminiature Shells (Accessories)

     

    1. The screw lock type ensures a strong and secure connection.

     

    2. Accommodates both solder and crimp types with ease.

     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Cover case, Lock
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
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
    • 9, 15, 25, 37, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Screw, Spring
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
    • 60, 65, 70, 85 ℃
    • Operating Temperature Min.
    • -55, -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory, Cover case, Stopper
  • CTH

    CTH Series

    Metalized Plastic D-subminiature Shell

    1. Standard screw type locking mechanism provides a strong and secure lock.
    2. Plated ABS resin enable shell to be lightweight and strong with excellent shielding characteristics (ABS resin UL94HB/plating UL746C)
    3. Enhanced shielding effectiveness by clamping the cable shielding part with two types of clamps sandwiched between the plug cases.
    4. The clamp has a screw to ground the drain wire. Can easily in corporate soldering (HD), ribbon cable type (FD) and crimping (CD).

    • Connector Type
    • Plug
    • Parts
    • Cover case
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
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
    • 9, 15, 25, 37
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
    • 65 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case
  • FD

    FD Series

    IDC Type D-subminiature Connectors for Ribbon cable Terminations.

    1. Compact and sturdy due to metal shell.
    2. Can be mounted on the front or back of a panel or chassis as necessary.
    3. Can be easily connected to a standard ribbon cable, having a cable IDC pitch of 1.27 mm (standard)

     

     

    • Connector Type
    • Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 280.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • IDC
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
    • Unit
  • FD*D

    FD*D Series

    Low-Profile D-Subminiature Connectors for Ribbon Cable

    1. Metal shell : Contributes to space-saving and enhances robustness.
    2. Available Combinations : Offers a variety of connectors including right angle, straight,
     solder, crimp and ribbon IDC.

    • Connector Type
    • Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
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
    • IDC
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
    • Unit
  • HD

    HD Series

    Solder Type D-subminiature Connector

    1. Compact and sturdy due to metal shell.
    2. Large solder cup enables use of wire up to 20AWG
    3. Glass filled P.B.T. resin insulator offers excellent resistance to heat and chemicals

    • Connector Type
    • Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 3.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0, 400.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0, 560.0 V
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
    • Unit
  • RD*B

    RD*B Series

    RD*B Series Right Angle Type
    D-subminiature Connectors

     

    1. Metal shell contributes to space- saving and robustness.


    2. Available in a variety of configurations including solder, crimp, and ribbon IDC.

     

    • Connector Type
    • Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0 V
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
    • Unit
  • RD*D

    RD*D Series

    RD*D Series Right Angle Type D-subminiature Connector

    1. Metal shell contributes to space-saving and robustness.
    2. Applicable to a variety of uses due to the accessories.
    3. Various combinations of solder, crimp and ribbon IDC are available.

     

     

    • Connector Type
    • Others
    • Parts
    • Dummy pin
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
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
    • Unit, Accessory
  • RD*G

    RD*G Series

    Right Angle D-subminiature connectors ( Space saving type)

    1. 35% Space-saving is achieved in terms of depth and mounting area as compared to the conventional models (HIROSE's RD※D)
    2. Weight is approximately 10% less than conventional models.
    3. Full interchangeability in terms of mating with conventional D-Subminiature connectors. The mating section meets the international standard.
    4. For smoother insertion and withdrawal, reliable partly gold-plated tulip-shaped contacts are used.
    5. The lock pin grounding system which solders directly to the substrate eliminates troublesome hold down hardware.
    6. Since they are fixed to the insulator (caulked), the metallic shells and lock pins do not become loose even when the lock screws are removed.
    7. Two lock pin lengths for substrate thickness:t-1.2mm (0.05") and t-1.6mm (0.062") are available.
    8. These are two Dip post lengths of 3.5mm and 2.8mm.
    9. The new connectors are suitable for robotic insertion.
    10. UL94V-0 insulator material offers excellent heat resistant and chemical resistant capability.
    11. Metal shell structure offers improved grounding and EMI immunity.

     

    • Connector Type
    • Others
    • Parts
    • Lock
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
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
    • Accessory
  • SD

    SD Series

    Straight THT Type D-subminiature connectors

    1. Directly mountavble vertically on PCBs
    2. A wide variety of combinations available, such as soldering (HD), crimping (CD),
     and ribbon IDC termination (FD).
    3. Uses insulation made from highly heat-resistant and chemical resistant
     glass-containing resin (UL94V-0)

     

     

    • Connector Type
    • Others
    • Parts
    • Spacer
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
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
    • Unit, Accessory
Results:13items