Fil-à-Fil pour du signal
-
DF51
recommandé -
DF51K
recommandé[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
DF62
recommandé -
FH52K
recommandéPas de 0,5 mm, contact inférieur de 2 mm de hauteur, basculement avant compatible 125 ℃
-
FX2B
recommandé1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
-
ZE05
recommandéHigh Temperature and Vibration Resistance, 0.5 Size/2mm Pitch, Automotive Interface Connector
-
ZE05(Hybrid)
recommandéHigh Temperature and Vibration Resistance, 0.5+1.5 Size, 2mm pitch Automotive Interface Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
Produit compatible norme MIL (MIL-C-83503)
Fil-à-Fil pour de la puissance
-
FX30B
recommandé
Distribution électrique
-
DF60
recommandé[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
[ZERO SCREWTM] 500 A-compatible 0 ScrewTM bornier (JIS C8201-7-1)
Connexion du module de la batterie
-
DF60
recommandé[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
PS3C
recommandé -
[ZERO SCREWTM] 500 A-compatible 0 ScrewTM bornier (JIS C8201-7-1)
-
High Current Connector for Busbar Applications